IESNA:LM-63-2002
[TEST]P1069588
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D330U830-4F0-1E-UDD-WVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1627
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
257.6 258 253.1 244 237.1 229.6 217.4 204.6 195.7 186.2
171.1 156.7 146.9 136.7 121.4 106.2 96 85.8 71 60.1
54.2 49.9 43.5 38.1 34.5 31.2 26.7 22.3 19.7 17.1
13.5 10.5 8.2 6.2 3.7 3 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
257.6 257.3 253.1 244.5 237.9 230.7 219 206.2 197.3 187.8
173.5 158.7 148.9 139 123.8 108.6 98.4 88.9 74.6 62.2
55.4 50.5 43.9 38.1 34.5 31.2 26.3 21.9 19.3 16.7
13.1 9.8 7.8 5.8 2.9 2.2 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
257.6 255.4 251.5 244.8 239.2 232.6 222 209.4 200.2 190
174.4 159 148.5 138.7 124.3 110.5 101.3 93.1 80.4 69.1
61.5 55 45.5 38.3 34.1 30.4 25 20.7 18.1 15.4
11.5 8.5 6.2 4.5 1.6 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
257.6 257.3 255.2 250.8 246.2 240.6 231.1 216.9 206.1 195.6
180.7 165.4 155.3 146.4 131.9 117.7 108.9 100 86.7 74.4
66.1 58.2 47.1 37 32.4 28.8 23.8 19.3 16.4 13.8
10.2 7.3 5.3 3.7 1.2 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
257.6 257 255.2 251.4 247.8 243.2 234.3 220.4 210.9 201
186.7 172.7 162.9 153.7 139.5 125 116.1 106.6 92.3 78.5
69.3 59.8 44.7 36.7 32.4 28.5 23.4 18.5 15.6 13.3
9.8 6.6 4.9 3.3 0.8 0.1 0.3 6.2 19.8 39.3
53.9 70 92.6 118.4 135 150.6 175.2 197.2 213.3 227
247.8 266.6 278.5 290.7 306.6 322.6 333.1 341.9 355.6 367.7
375.5 382 391.6 399.1 403.5 407.4 412.6 416.5 418.7 420.2
422.1 422.4 421.2
257.6 257.3 255.2 250.8 246.2 240.6 231.1 216.9 206.1 195.6
180.7 165.4 155.3 146.4 131.9 117.7 108.9 100 86.7 74.4
66.1 58.2 47.1 37 32.4 28.8 23.8 19.3 16.4 13.8
10.2 7.3 5.3 3.7 1.2 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
257.6 255.4 251.5 244.8 239.2 232.6 222 209.4 200.2 190
174.4 159 148.5 138.7 124.3 110.5 101.3 93.1 80.4 69.1
61.5 55 45.5 38.3 34.1 30.4 25 20.7 18.1 15.4
11.5 8.5 6.2 4.5 1.6 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
257.6 257.3 253.1 244.5 237.9 230.7 219 206.2 197.3 187.8
173.5 158.7 148.9 139 123.8 108.6 98.4 88.9 74.6 62.2
55.4 50.5 43.9 38.1 34.5 31.2 26.3 21.9 19.3 16.7
13.1 9.8 7.8 5.8 2.9 2.2 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
257.6 258 253.1 244 237.1 229.6 217.4 204.6 195.7 186.2
171.1 156.7 146.9 136.7 121.4 106.2 96 85.8 71 60.1
54.2 49.9 43.5 38.1 34.5 31.2 26.7 22.3 19.7 17.1
13.5 10.5 8.2 6.2 3.7 3 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
257.6 257.3 253.1 244.5 237.9 230.7 219 206.2 197.3 187.8
173.5 158.7 148.9 139 123.8 108.6 98.4 88.9 74.6 62.2
55.4 50.5 43.9 38.1 34.5 31.2 26.3 21.9 19.3 16.7
13.1 9.8 7.8 5.8 2.9 2.2 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
257.6 255.4 251.5 244.8 239.2 232.6 222 209.4 200.2 190
174.4 159 148.5 138.7 124.3 110.5 101.3 93.1 80.4 69.1
61.5 55 45.5 38.3 34.1 30.4 25 20.7 18.1 15.4
11.5 8.5 6.2 4.5 1.6 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
257.6 257.3 255.2 250.8 246.2 240.6 231.1 216.9 206.1 195.6
180.7 165.4 155.3 146.4 131.9 117.7 108.9 100 86.7 74.4
66.1 58.2 47.1 37 32.4 28.8 23.8 19.3 16.4 13.8
10.2 7.3 5.3 3.7 1.2 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
257.6 257 255.2 251.4 247.8 243.2 234.3 220.4 210.9 201
186.7 172.7 162.9 153.7 139.5 125 116.1 106.6 92.3 78.5
69.3 59.8 44.7 36.7 32.4 28.5 23.4 18.5 15.6 13.3
9.8 6.6 4.9 3.3 0.8 0.1 0.3 6.2 19.8 39.3
53.9 70 92.6 118.4 135 150.6 175.2 197.2 213.3 227
247.8 266.6 278.5 290.7 306.6 322.6 333.1 341.9 355.6 367.7
375.5 382 391.6 399.1 403.5 407.4 412.6 416.5 418.7 420.2
422.1 422.4 421.2
257.6 257.3 255.2 250.8 246.2 240.6 231.1 216.9 206.1 195.6
180.7 165.4 155.3 146.4 131.9 117.7 108.9 100 86.7 74.4
66.1 58.2 47.1 37 32.4 28.8 23.8 19.3 16.4 13.8
10.2 7.3 5.3 3.7 1.2 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
257.6 255.4 251.5 244.8 239.2 232.6 222 209.4 200.2 190
174.4 159 148.5 138.7 124.3 110.5 101.3 93.1 80.4 69.1
61.5 55 45.5 38.3 34.1 30.4 25 20.7 18.1 15.4
11.5 8.5 6.2 4.5 1.6 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
257.6 257.3 253.1 244.5 237.9 230.7 219 206.2 197.3 187.8
173.5 158.7 148.9 139 123.8 108.6 98.4 88.9 74.6 62.2
55.4 50.5 43.9 38.1 34.5 31.2 26.3 21.9 19.3 16.7
13.1 9.8 7.8 5.8 2.9 2.2 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
257.6 258 253.1 244 237.1 229.6 217.4 204.6 195.7 186.2
171.1 156.7 146.9 136.7 121.4 106.2 96 85.8 71 60.1
54.2 49.9 43.5 38.1 34.5 31.2 26.7 22.3 19.7 17.1
13.5 10.5 8.2 6.2 3.7 3 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
